FP50R12N2T7P 1200 V, 50 A PIM IGBT module
Overview
EconoPIM™ 2 1200 V, 50 A three phase PIM IGBT module with TRENCHSTOP™ IGBT7, Emitter Controlled 7 diode, NTC and pre-applied Thermal Interface Material. The PIM (Power Integrated Modules) with integration of rectifier and brake chopper enables system cost savings. Also available as variation with PressFIT mounting technology.
Summary of Features
- TRENCHSTOP™ IGBT7
- Low VCEsat and Low switching losses
- Overload operation up to 175°C
- 2.5 kV AC 1min insulation
- High reliability and power density
- Copper base plate for optimized heat spread
- Solder contact technology
- RoHS-compliant modules
- Pre-applied Thermal Interface Material
Benefits
- Compact module concept
- Optimized development cycle time and cost
- Configuration flexibility
- Fast, reliable and low cost mounting concept
Diagrams
Videos
A thermal interface material, especially developed for and pre-applied to Infineon`s power modules outperforms the general purpose materials available.
Training
In this training we will present TRENCHSTOP™ IGBT7 by focusing on its key features and technical benefits. We will also see the existing and planned portfolio of IGBT7 for industrial drives applications.
Support