FP75R12N2T7_B11 1200 V, 75 A PIM IGBT module
Overview
EconoPIM™ 2 1200 V, 75 A three phase PIM IGBT module with TRENCHSTOP™ IGBT7, Emitter Controlled 7 diode, NTC and PressFIT contact technology. The PIM (Power Integrated Modules) with integration of rectifier and brake chopper enables system cost savings.
Summary of Features
- TRENCHSTOP™ IGBT7
- Low VCEsat and Low switching losses
- Overload operation up to 175°C
- 2.5 kV AC 1min insulation
- High reliability and power density
- Copper base plate for optimized heat spread
- High power density
- PressFIT contact technology
- RoHS-compliant modules
Diagrams
Training
In this training we will present TRENCHSTOP™ IGBT7 by focusing on its key features and technical benefits. We will also see the existing and planned portfolio of IGBT7 for industrial drives applications.
Support