FS150R12N2T7_B15 1200 V, 150 A sixpack IGBT module
Overview
EconoPACK™ 2 1200 V, 150 A sixpack IGBT module with TRENCHSTOP™ IGBT7, Emitter Controlled 7 diode and NTC (alternative mechnically compatible to an IGBT3 module). Also available as variation with PressFIT mounting technology.
Summary of Features
- TRENCHSTOP™ IGBT7
- Low VCEsat and Low switching losses
- Overload operation up to 175°C
- 2.5 kV AC 1min insulation
- High reliability and power density
- Copper base plate for optimized heat spread
- Solder contact technology
- RoHS-compliant modules
Benefits
- Compact module concept
- Optimized development cycle time and cost
- Configuration flexibility
- Fast, reliable and low cost mounting concept
Diagrams
Videos
Training
In this training we will present TRENCHSTOP™ IGBT7 by focusing on its key features and technical benefits. We will also see the existing and planned portfolio of IGBT7 for industrial drives applications.
Support