FS3L200R10W3S7F_B94 950 V, 200 A 3-level IGBT module
Overview
EasyPACK™ 3B 950 V, 200 A dual boost IGBT module with 1200 V CoolSiC™ diode, TRENCHSTOP™ IGBT7, NTC and PressFIT contact technology. Together with F3L400R10W3S7F_B11 and F3L400R10W3S7_B11, it provides a total solution for 1500 V 3-phase PV string inverters.
Summary of Features
- S7 with extremly low switching loss and soft turn-off behavior
- 1200 V CoolSiC™ diodes reduces switching loss of IGBT
- Dual boost topology, 3 MPPT circuits in one module
- Bypass diodes and reverse polarity protection diodes are integrated for each MPPT circuit
- CTI>400
- Innovative mechanical concept reduces Rthjh
- Tvj op = 150°C
- Baseplate less design
- PressFIT pins
Benefits
- enables MPPT inputs with rated current of 26 A at 16 kHz switching frequency
- Designed for fuse less MPPT input with two strings in parallel
- Compatible with bifacial PV modules with 400 W+ rated power
- provides enough creepage distance and is tested according to necessary isolation requirement
- Solder-less, fast assembly process to form reliable connection thanks to PressFIT terminals
Diagrams
Training
![solar energy system](/export/sites/default/media/eLearning/Solar_trainings/Module-1/solar_be_sustainable.jpg_1758632412.jpg)
Let’s learn more about how solar inverters work, from the ones we have in our houses, to the ones that are applied in major factories. We will also see how Infineon innovates in power semiconductors for solar inverter technology and how that can help with reducing costs and time to market.
Support