FS3L40R12W2H7P_B11 1200 V, 40 A 3-level IGBT module
Overview
EasyPACK™ 2B 1200 V, 40 A three-level NPC2 IGBT module with TRENCHSTOP™ IGBT7 H7, integrated NTC temperature sensor and PressFIT contact technology and pre-applied Thermal Interface Material.
Summary of Features
- Best in Class packages with 12mm height
- Tvjop under overload condition til 175°C
- Low Vce sat
- Humidity ruggedness
- PressFIT pins
- Integrated NTC temperature sensor
- Pre-applied Thermal Interface Material
Benefits
- Best cost-performance ratio
- Lower system cost
- Enables high frequency operation
- Reduced cooling requirements
Diagrams
Videos
Introducing Easy 2B and 3B with 1200 V H7 for 1000 V photovoltaic systems
In this video, we will show you how you can build the most efficient PV inverters with high reliability. We will first focus on the general features and advantages of the Easy package. Then we will dive deep into the advantages of the two new Easy 2B and Easy 3B products and explore their suitability for commercial and industrial photovoltaic inverter applications.
Support