FS450R17OE4P 1700 V, 450 A sixpack IGBT module
Overview
EconoPACK™ + D-series 1700 V, 450 A sixpack IGBT module with Trench/Fieldstop IGBT4, Emitter Controlled 3 diode, NTC and PressFIT Contact Technology and pre-applied Thermal Interface Material.
Summary of Features
- High short circuit capability
- Self limiting short circuit current
- Unbeatable robustness
- Tvj op = 150°C
- High surge current capability
- High mechanical robustness
- Integrated NTC temperature sensor
- Isolated Base Plate
- RoHS compliant
Benefits
- Compact modules
- Easy and most reliable assembly
- No plugs and cables required
- Ideal for low inductive system designs
Diagrams
Videos
Support