FS75R12KT4_B11 1200 V, 75 A sixpack IGBT module
Overview
EconoPACK™ 2 1200 V, 75 A sixpack IGBT module with fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode, NTC and PressFIT Contact Technology. Also available with solder-pin contact technology.
Summary of Features
- Low VCEsat
- Tvj op = 150°C
- VCEsat with positive temperature coefficient
- Al2O3 substrate with low thermal resistance
- High power and thermal cycling capability
- Integrated NTC temperature sensor
- Copper base plate
- Standard housing
Benefits
- Compact module concept
- Optimized development cycle time and cost
- Configuration flexibility
Potential Applications
Diagrams
Videos
Support