FZ1200R33HE4D_B9 3300 V, 1600 A single switch IGBT module
Overview
IHV B 3300 V, 1200 A 190 mm single switch IGBT module with TRENCHSTOP™ IGBT4 and Emitter Controlled 4 diode. The experienced solution for transportation and industry applications.
Summary of Features
- High DC stability
- High short-circuit capability
- Low switching losses
- Low VCEsat
- Unbeatable dynamic robustness
- Tvj op =150°C
- AlSiC base plate with AlN substrate
- For increased thermal cycling
- Fire & smoke EN45545 R22, R23: HL3
- Package with CTI > 600
- 2x PowerCycling vs state of the art
- Enlarged diode for regenaration
Benefits
- Unbeatable robustness
- 2xPC =200% lifetime
- 2xPC =110% power same lifetime
- 2xPC = 8K more safety buffer
- Fault current RBSOA up to 3000 A
- Performance like any 1500 A 3.3 kV
- 1:1 mechanical swap to 190x140 IHV
Diagrams
Support