FZ1200R45HL3_S7 4500 V, 1200 A single switch IGBT module
Overview
IHV-B 4500 V, 1200 A 190 mm single switch IGBT Module with Trench/Fieldstop IGBT3, Emitter Controlled 3 diode and isolated AlSiC Base Plate - The best solution for your HVDC application.
In comparison to the standard type the _S7 type can be driven with VGE=25 V instead of the usual 15 V
Summary of Features
- Lowest static losses
- Highest dynamic robustness
- High short circuit capability, self-limiting short circuit current
- Low VCEsat with positive temperature coefficient
- Gate emitter voltage of 25 V
Benefits
- Unbeatable robustness
- 5 -10% lower energy loss penalties possible (compared to the next best alternative)
- Standardized housing eases design and maintenance
Diagrams
Support