IFS150B17N3E4P_B11 1700 V, 150 A sixpack IGBT module
Overview
MIPAQ™ base 1700V sixpack IGBT Module with Trench/Fieldstop IGBT4, current sense shunts, Emitter controlled Diode, NTC, PressFIT and pre applied Thermal Interface Material.
Summary of Features
- High Power and Thermal Cycling Capability
- Available in the well-proven EconoPACK™ 3 housing
- Pre-applied Thermal Interface Material
- Sixpack configuration with shunts and NTC
- PressFIT Contact Technology
- Allows accurate current sensing
- Up to 150 A nominal current
- 150 °C operation junction temperature
- Excellent power cycling capability
Benefits
- Excellent performance with regard to system cost
- High power density for compact inverter designs
- Standardized housing
- Saves space and system cost
Potential Applications
Diagrams
Videos
Support