IFS200B12N3E4P_B37 1200 V, 200 A sixpack IGBT module
Overview
MIPAQ™ base 1200 V, 200 A sixpack IGBT Module with TRENCHSTOP™ IGBT4, 0.525 mΩ current sense shunts, Emitter controlled Diode, NTC and pre-applied Thermal Interface Material.
Summary of Features
- Compact modules with a height of only 17 mm
- Available in the well-proven EconoPACK™ 3 housing
- Sixpack configuration with 0.525 mΩ shunts and NTC
- Shunt values matched to rated chip current
- Allows accurate current sensing
- Up to 200 A nominal current
- 150 °C operation junction temperature
- Excellent power cycling capability
Benefits
- Excellent performance with regard to system cost
- High power density for compact inverter designs
- Standardized housing
- Saves space and system cost
Diagrams
Support