IGBT Modules up to 1200 V
High Power IGBT-Modules available in different topologies with current ratings from 6 A to 3600 A
Our portfolio of 1200 V IGBT power modules comprises different product families, configurations, current ratings as well as IGBT chip generations. The well-known 62 mm, Easy and Econo families, IHM and PrimePACK™ IGBT modules all feature 1200 V. They come in chopper, dual, PIM, fourpack, sixpack, twelvepack, 3-level, booster or single switch configuration with a current rating between 6 A and 3600 A. 1200 V IGBT modules can typically be found in motor control and drives, uninterruptible Power Supply (UPS), wind energy systems, solar energy systems or commercial, construction and agricultural vehicles (CAV).
Choose between different IGBT chip generations based on your requirements for example the IGBT2 fast, fast and soft switching TRENCHSTOP™ IGBT3 (T3 and E3) or IGBT HighSpeed 3, fast and soft switching TRENCHSTOP™ IGBT4 (E4 and P4), the soft switching TRENCHSTOP™ IGBT5 E5 chip, that is combined with the .XT interconnection technology. 1200 V IGBT modules are equipped with the latest TRENCHSTOP™ IGBT7 technology that has been optimized for drive applications. IGBT modules with 1200 V are also available with pre-applied thermal interface material (TIM) for a reproducible thermal performance of power electronic applications. In addition these 1200 V modules can be mounted with the help of PressFIT pins for a solder-less and lead-free mounting of power modules.