IGBT7 and EC7 diode technology
We could save up to 20% of energy or 17 million tons of CO2 if only half of all industrial drives had an electric speed control
The 7th generation of TRENCHSTOP™ IGBTs is especial designed for variable speed drives. Based on the micro-pattern trench technology, which offer a high level of controllability. These features bring significant loss reduction in the application, especially for industrial drives, which usually operate at moderate switching frequency.
Every switch needs a driver and the right driver makes a difference. To make the most out of the design with TRENCHSTOP™ IGBT7, we recommend using gate driver ICs that meet the IGBT7 as well as the industrial drives’ requirements.
IGBT7 in industrial drives requires high output current gate drivers that need to have reinforced isolation (VDE 0884-11 certified). Infineon’s EiceDRIVER™ isolated gate drivers within the X3 Compact, 2L-SRC, and X3 Enhanced families meet these requirements while providing their differentiated characteristics. The X3 Compact family provides an easy-to-design and cost-effective solution while the 2L-SRC family provides a high-performance option. The X3 Enhanced family consists of an analog version providing best-in-class DESAT accuracy and a digital version that offers I2C configurability that enables predictive maintenance.
IGBT7 and EC7 diode technology subcategories
![](/export/sites/default/_images/product/banner/Large/Banner_IGBT7-Modules-Discretes_1280x400px_2.jpg_1117862263.jpg)
62mm Modules with IGBT7
![](/export/sites/default/_images/product/power/igbt/IGBT7/62mm_TRENCHSTOP_IGBT7.jpg_148935309.jpg)
62mm IGBT7 modules are your best choice for a highly reliable and performant power module solution.
This medium power module family is equipped with state of the art TRENCHSTOP™ IGBT7 chip technology. With its 800 A half bridge configuration it offers highest electrical performance within the package family and leading-edge power cycling capability.
High mechanical robustness of 62mm modules is given by solid nickel-coated copper baseplate and screw main terminals. Main terminals placed in the middle of the housing are well fitting for parallel connection and for 3-level configuration due to low inductive DC link connection.
All modules are available with our established pre-applied Thermal Interface Material.
Due to faster development cycles and limited development resources, Infineon provides EVAL boards helping to make first module measurements. Latest driver chips from us are used to be adopted for serial usage. Schematic, layout and part list are given in the EVAL Board user guide.
650 V TRENCHSTOP™ IGBT7 T7 Discrete
![Product Image for the 650 V TRENCHSTOP™ IGBT7 T7 Discrete](/export/sites/default/_images/product/banner/Medium/TO-247_productpicture.jpg_920075344.jpg)
The switching frequency flexibility shown in table below is going from below 5 kHz up to 40 kHz, basically covers, the whole range of TRENCHSTOP™ (60T and 60DTP) or Highspeed family. It is a one to one alternative to predecessor generations with improved performance.
Easy Power Modules with TRENCHSTOP™ IGBT7
![Packaging of TRENCHSTOP IGBT7 Easy 1B and 2B](/export/sites/default/_images/product/power/igbt/IGBT7/TRENCHSTOP-IGBT7_Easy1B-Easy2B.jpg_927463512.jpg)
Our Easy 1B and Easy 2B family are fully equipped with the 1200 V TRENCHSTOP™ IGBT7 and Emitter Controlled Diode 7 technology. The portfolio offers current ratings from 10 A up to 100 A in PIM as well as sixpack configuration.
The chip is specially optimized for industrial drives applications, which means much lower static losses, higher power density and softer switching.
When exchanging the TRENCHSTOP™ IGBT4 with the IGBT7 solution, customers have three options to get the best out of their designs:
- Power class jump: 30% more current with IGBT7 in the same housing and with the same system cooling
- Frame size jump: 11% more output power plus system design reduction with IGBT7 and smaller housing
- Heat sink reduction: 40% reduction in heatsink performance with the same output power
![Product Image for the Easy 3B package with TRENCHSTOP™ IGBT7](/export/sites/default/_images/product/power/igbt/IGBT7/Easy3B.png_920075344.png)
The Easy 3B package with TRENCHSTOP™ IGBT7 technology extends the broad Easy portfolio in industrial drives applications to higher current ratings; 50 A, 75 A and 100 A in PIM configuration and 100 A, 150 A and 200 A in sixpack configuration.
Thanks to the same height of 12 mm for the whole Easy family, it is perfectly suited for platform designs in industrial applications, such as servo drives, robotics and air-conditioning.
In addition to industrial drives, the EasyPACK™ 3B with 950 V Active Neutral Point-Clamping (ANPC) is a total solution for 1500 V solar inverters. For MPPT (Maximum Power Point Tracker), Infineon offers a single module solution in dual-boost topology with 3 MPPTs in one module. Each of the MPPT can handle up to 26 A current. This makes this solution ready for bi-facial solar panels.
For the inverter stage, Infineon offers two solutions: one with Si diodes and one with CoolSiC™ Schottky diodes. The EasyPACK™ 3B with TRENCHSTOP™ IGBT7 and CoolSiC™ Schottky diode can achieve up to 10% higher power density.
> For more product information, please check our Easy product page.
EconoPIM™ 2 & 3 with TRENCHSTOP™ IGBT7
![Packaging for the Econo 2 and 3 in PIM and sixpack configuration](/export/sites/default/_images/product/power/igbt/IGBT7/Econo2_3.png_1014274486.png)
The family of Econo 2 and 3 in PIM and sixpack configuration are the latest addition to the TRENCHSTOP™ IGBT7 module portfolio.
The EconoPIM™ 2 and 3 module portfolio with TRENCHSTOP™ IGBT7 ranges from 25 A up to 200 A. Compared to the previous IGBT4 chip generation, there is a higher power density, an increased switching frequency and the cooling effort can be reduced. For example the EconoPACK™ 2 FS150R12N2T7 can reach up to 37 kW in heavy duty.
All in all, there is the same or better lifetime while keeping the operating conditions unchanged.
EconoDUAL™ 3 with TRENCHSTOP™ IGBT7
![Product Image for the EconoDUAL™ 3 with TRENCHSTOP™ IGBT7](/export/sites/default/_images/product/power/igbt/IGBT7/Econodual3_IGBT7.png_927463512.png)
System simplification and reduced costs by highest power density and performance
The EconoDUAL™ 3 modules with the latest TRENCHSTOP™ IGBT7 chip generation extend the existing 1200 V IGBT4 portfolio with current ratings from 300 to 900 A . The FF750R12ME7_B11 and FF900R12ME7_B11 feature an improved housing for handling higher currents, and temperatures within the same footprint. FF300R12ME7_B11, FF450R12ME7_B11 and FF600R12ME7_B11 complete the portfolio towards lower current ratings.
In combination with the TRENCHSTOP™ IGBT7 technology, they show a significant reduction of losses, a high level of controllability and switching softness, as well as high short-circuit capability. Together with the maximum operation temperature of 175°C at overload, high efficiency and power density are achieved, enabling system simplification and cost reduction.
This might also interest you
Thanks to its superior controllability, humidity robustness and short-circuit ruggedness, Infineon’s IGBT7 T7 delivers the highest electrical performance among short-circuit devices. Curious to know more? Watch this training.
![](/export/sites/default/media/eLearning/GIP/Industrial-drives-hints-to-select-gate-drivers/Requirements_industrial_drives.PNG_1779873395.png)
This training will give you some hints on how to select the right gate driver, the requirements of industrial drives, our offering and the dimensioning of the gate driver circuit.
In this training we will present TRENCHSTOP™ IGBT7 by focusing on its key features and technical benefits. We will also see the existing and planned portfolio of IGBT7 for industrial drives applications.