CIPOS™ Nano IPMs
Ultra compact three-phase or half-bridge MOSFET IPMs
The ultra-compact CIPOS™ Nano is a family of highly integrated power modules for high-efficiency consumer and light industrial applications. With half-bridge and three-phase configurations, CIPOS™ Nano is designed for the rectifier, converter, and inverter stage in power management circuits and motor drives for applications like fans, hair dryers, air purifiers, and circulation pumps. By implementing an innovative Power QFN package, which utilizes PCB copper traces to dissipate heat from the module, CIPOS™ Nano family delivers a new benchmark in device size, offering up to a 60 percent smaller footprint than existing three-phase motor control power IPMs.
CIPOS™ Nano family also offers the fully integrated iMOTION™ IPMs which combine industry leading iMOTION™ MCE 2.0 (Motor Control Engine) and the 3-phase inverter in a highly compact 12x12mm2 package.
Discover our IPM Portfolio
![](/export/sites/default/_images/product/banner/Large/Banner-Cipos-Nano_1280x400px.jpg_1117862263.jpg)
Features | Benefits | Applications |
---|---|---|
|
|