IFCM15P60GD
Overview
CIPOS™ Mini 600 V, 15 A PFC-integrated three-phase intelligent power module
CIPOS™ Mini 600 V, 15 A three-phase TRENCHSTOP™ IGBT based intelligent power module with PFC switching optimized for 40 kHz. It integrates single boost Power Factor Correction (PFC) stage and inverter stage in one DIP 36x21D package with DCB substrate, to provide excellent thermal conduction and electrical isolation for home appliances and industrial drives.
Summary of Features
- Single boost PFC and three-phase inverter in one package
- Based on TRENCHSTOP™ IGBT
- 15 A of inverter current rating
- PFC switching optimized at 40 kHz
- Rugged SOI gate driver technology
- Integrated bootstrap function
- Over current shutdown
- All of 6 switches turn off during protection
- Under-voltage lockout at all channels
- Cross-conduction prevention
- Built-in temperature monitoring
- Motor power rating up to 1800 W at 10 kHz
- UL certified
Benefits
- Enable less PCB area
- Simplify manufacturing process and reduce overall assembly cost due to less BOM counts
- Excellent thermal performance with DCB substrate
Diagrams
Videos
Support