IFCM30U65GD
Overview
CIPOS™ Mini 650 V, 30 A three-phase interleaved PFC intelligent power module
CIPOS™ Mini 650 V, 30 A three-phase TRENCHSTOP™ IGBT based intelligent power module in DIP 36x21D package that provides fully featured interleaved Power Factor Correction (PFC) input power stage. Perfectly suited for home appliances and industrial drives with excellent thermal conduction and electrical isolation based on DCB substrate.
Summary of Features
- Based on TRENCHSTOP™ IGBT
- 30 A of PFC current rating
- Rugged SOI gate driver technology
- Over current shutdown
- All of 3 switches turn off during protection
- Under-voltage lockout at all channels
- Cross-conduction prevention
- Built-in temperature monitoring
- Motor power rating up to 6400 W at 10 kHz
- UL certified
Benefits
- Fully featured interleaved PFC IPM
- High PFC switching up to 60 kHz to reduce inductor size
- Excellent thermal performance with DCB substrate
- Easy heatsink mounting in combination with CIPOS™ Mini inverter IPM
Diagrams
Videos
Support