IKCM10H60GA
Overview
CIPOS™ Mini 600 V, 10 A three-phase intelligent power module
CIPOS™ Mini 600 V, 10 A three-phase TRENCHSTOP™ IGBT based intelligent power module with open emitter in DIP 36x21 package that provides fully featured compact inverter solution along with the best optimized efficiency, excellent thermal conduction and electrical isolation. Perfectly suited for high switching applications such as washing machines, dryers, fans and other motor drive applications with low turn-off switching losses.
Summary of Features
- Based on TRENCHSTOP™ IGBT
- 10 A of inverter current rating
- Rugged SOI gate driver technology
- Integrated bootstrap function
- Over current shutdown
- All of 6 switches turn off during protection
- Under-voltage lockout at all channels
- Cross-conduction prevention
- Built-in temperature monitoring
- Motor power rating up to 1000 W at 10 kHz
- UL certified
Benefits
- Optimized performance for high switching applications
- High integrations for easy design andreduced system size
- Increased reliability and system efficiency
- Fully featured with multiple protection functions
Potential Applications
Diagrams
Videos
Support