IKCM15L60GA
Overview
CIPOS™ Mini 600 V, 15 A three-phase intelligent power module
CIPOS™ Mini 600 V, 15 A three-phase TRENCHSTOP™ IGBT based intelligent power module with open emitter in DIP 36x21 package. It provides fully featured compact inverter soluiton along with excellent thermal conduction and electrical isolation. EMI performance is optimized for low switching applications.
Summary of Features
- Based on TRENCHSTOP™ IGBT
- 15 A of inverter current rating
- Rugged SOI gate driver technology
- Integrated bootstrap function
- Over current shutdown
- All of 6 switches turn off during protection
- Under-voltage lockout at all channels
- Cross-conduction prevention
- Built-in temperature monitoring
- Motor power rating up to 1600 W at 10 kHz
- UL certified
Benefits
- Optimized performance for low switching applications
- High integrations for easy design and reduced system size
- Increased reliability and system efficiency
- Fully featured with multiple protection functions
Potential Applications
Diagrams
Videos
Support