IKCM15R60GD
Overview
CIPOS™ Mini 600 V, 15 A two-phase asymmetric inverter intelligent power module
CIPOS™ Mini 600 V, 15 A two-phase asymmetric TRENCHSTOP™ IGBT based intelligent power module in DIP 36x21D package. It is designed to control two phase switched reluctanct motors in variable speed drives for the applications and it provides excellent thermal conduction and electrical isolation based on DCB substrate.
Summary of Features
- Based on TRENCHSTOP™ IGBT
- 2 phase asymmetric inverter for switched reluctant motors
- 15 A of inverter current rating
- Rugged SOI gate driver technology
- Over current shutdown
- All of 4 switches turn off during protection
- Under-voltage lockout at all channels
- Cross-conduction prevention
- Built-in temperature monitoring
- Motor power rating up to 2200 W at 10 kHz
- UL certified
Benefits
- Unique IPM solution for switched reluctance motor applications
- Excellent thermal performance with DCB substrates
- Less components and space saving for customer design
Potential Applications
Diagrams
Videos
Support