IKCM20L60GA
Overview
CIPOS™ Mini 600 V, 20 A three-phase intelligent power module
CIPOS™ Mini 600 V, 20 three-phase TRENCHSTOP™ IGBT based intelligent power module with open emitter in DIP 36x21D package. It provides fully featured compact inverter solutions along with excellent thermal conduction and electrical isolation. EMI performance is optimized for low switching applications.
Summary of Features
- Based on TRENCHSTOP™ IGBT
- 20 A of inverter current rating
- Rugged SOI gate driver technology
- Integrated bootstrap function
- Over current shutdown
- All of 6 switches turn off during protection
- Under-voltage lockout at all channels
- Cross-conduction prevention
- Built-in temperature monitoring
- Motor power rating up to 1800 W at 10 kHz
- UL certified
Benefits
- High integrations for easy design, reduced system size, and increased reliability as well as system efficiency
- Fully featured with multiple protection functions
- Optimized EMI performance for low switching applications
Potential Applications
Diagrams
Videos
Support