IM241-S6S1B
Overview
CIPOS™ Micro 600 V, 2 A three-phase intelligent power module (low loss)
CIPOS™ Micro 600 V, 2 A three-phase RCD2 IGBT based intelligent power module with open emitter in SOP 29x12 package providing fully-featured compact inverter solution for low motor drive applications like fans, pumps and light load appliances.
Summary of Features
- Reverse Conducting IGBT Gen 2 (RCD2) optimized for motor drives
- Fast and slow speeds versions for low loss and low EMI operation
- Temperature monitor with NTC
- Accurate overcurrent shutdown (±5%)
- Fault reporting and programmable fault clear
- Advanced input filter with shoot-through protection
- Open-emitter for single and leg-shunt current sensing
- Isolation 2000VRMS, 1min
- HV H3TRB qualified
- UL-certified
Benefits
- Designed to enhance the system efficiency with optimized conduction loss
- Fully-featured with multiple protection functions
- High integrations for easy design and saving system space
- Flexible design capability through various package and lead options
- Optimized EMI performance
- Heatsink mounting holes for better heat dissipation
Diagrams
Support