IRSM807-105MH
Overview
CIPOS™ Nano 500 V, 0.8 Ω half-bridge intelligent power module
CIPOS™ Nano 500 V, 0.8 Ω half-bridge MOSFET based intelligent power module in QFN 8x9 package providing ultra compact, half-bridge topology solution through a rugged IC in the small QFN package for small home appliances, low power drives which are space-constrained.
Summary of Features
- Based on low RDS(on) Trench FREDFETs
- Integrated bootstrap functionality
- Under-voltage lockout
- Matched propagation delay for all channels
- 3.3 V input logic compatible
- Active high HIN and LIN
- Motor power rating up to 205 W at 10 kHz
Benefits
- Suitable for space-constrained applications through ultra compact footprint
- Designed to enhance the system efficiency
- Half-bridge configurations enable eliminates heat sink
- Easy implementation of 2- or 3-phase motor drives with half-bridge IPMs
Potential Applications
Diagrams
Videos
Support