IRSM836-045MA
Overview
CIPOS™ Nano 500 V, 1.7 Ω three-phase intelligent power module
CIPOS™ Nano 500 V, 1.7 Ω three-phase MOSFET based intelligent power module with open source in QFN 12x12 package providing fully-featured compact inverter solution with excellent thermal conduction for motor drive applications including wide range of home appliances, low power industrial drives, and etc.
Summary of Features
- Based on low RDS(on) Trench FREDFETs
- Integrated bootstrap functionality
- Under-voltage lockout
- Matched propagation delay for all channels
- Cross-conduction prevention logic
- 3.3 V input logic compatible
- Active high HIN and LIN
- Motor power rating up to 80 W at 10 kHz
Benefits
- Suitable for space-constrained applications through ultra compact footprint
- Designed to enhance the system efficiency
- Same PCB layout addressing multiple application markets (100 VAC – 230 VAC) or power ratings
Potential Applications
Diagrams
Videos
Support