LITIX™ Basic
Flexible linear current source family of automotive LED drivers with scalable feature set and diagnosis
The LITIX™ Basic product family of linear constant current sources offers high design flexibility with one or three output channels and pin-to-pin compatibility. LED currents from 60-180 mA per channel enable stable and reliable LED brightness. Its diagnostics and logic feature set improve system reliability. The LITIX™ Basic product family is suited for exterior LED lighting as well as other LED applications.
- 1 or 3 channels
- 60-180 mA per channel
- Protection features
- PWM engine optional
Product portfolio of LITIX™ Basic
The LITIX™ Basic product family of linear constant current sources offers high design flexibility with one or three output channels and pin-to-pin compatibility. There are devices with 1-IN 1-OUT, 1-IN 3-OUT, and 3-IN 3-OUT configurations available.
LED currents from 60-180 mA per channel enable stable and reliable LED brightness. Its diagnostics and logic feature set improve system reliability. The TLD1125EL is the only device in the family featuring a PWM engine.
Applications for LITIX™ Basic
The LITIX™ Basic product family is suited for exterior LED lighting as well as other LED applications. This includes especially taillights, stop lights, turn indicators, fog and reverse lights, and rear combination lights.
Protection features in LITIX™ Basic
All devices include overload, overtemperature, reverse polarity protection, and undervoltage lock out. All devices except the TLD1120EL and TLD1310EL also feature open load and short-circuit detection.
The image shows an application diagram for the TLD2314EL and its peripherals.
Click here to read more on the automotive LED rear lighting application solution.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.