TLS715B0EJ V50 The TLS715B0EJ V50 is a low dropout linear voltage regulator for load current up to 150 mA.
The TLS715B0, with a typical quiescent current of 36 μA, is the ideal solution for systems requiring very low operating current, such as those permanently connected to the battery. It features a very low dropout voltage of 200 mV, when the output current is less than 100 mA. In addition, the dropout region begins at input voltages of 4.0 V (extended operating range). This makes the TLS715B0 suitable to supply automotive systems with start-stop requirements. The device can be switched on and off by the enable feature. In addition, the TLS715B0’s new fast regulation concept requires only a single 1 μF output capacitor to maintain stable regulation. The device is designed for the harsh environment of automotive applications. Therefore standard features like output current limitation and overtemperature shutdown are implemented and protect the device against failures like output short circuit to GND, overcurrent and overtemperature. The TLS715B0 can be also used in all other applications requiring a stabilized 5 V supply voltage.
Summary of Features
- Wide input voltage range from 4.0 V to 40 V
- Output voltage 5 V
- Output voltage precision ± 2%
- Output current up to 150 mA
- Low current consumption of 36 μA
- Very low dropout voltage of typ. 200 mV at 100 mA output current
- Stable with small output capacitor of 1 μF
- Enable
- Overtemperature shutdown
- Output current limitation
- Wide temperature range from -40°C up to 150°C
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Very wide input voltage range
- fast voltage regulation loop
- Supports voltage cranking application
- very low dropout
Potential Applications
- Automotive general ECUs
- 2-Wheeler ECU’s
- Body modules, gateway's
- Infotainment, Alarm, Dashboard
![overview](/export/sites/default/_images/product/power/DC-DC-converter/FamilyTable.JPG_1065991662.jpg)
For an overview of other available options in this family please click here.