IFX2931G V50
The IFX2931G V50 is a positive voltage regulator with a very low quiescent current of 1mA or less when supplying 10mA loads.
The IFX2931GV50 also offers an extremely low dropout voltage required for proper regulation: 0.2V for output currents of 10mA. Therefore the IFX2931 is the ideal supply for standby power systems. It is suitable for e.g. memory standby circuits, CMOS and other low power processor power supplies. It certainly can also be used for any system demanding as much as 100mA of output current. The IFX2931 is protected from reverse polarity condition and can withstand input voltages of 28 V continously. The IFX2931 cannot be harmed by temporary mirror-image insertion. Additional protection features such as output current limitation and overtemperature shutdown are also implemented. The IFX2931 comes in an 8-lead SMD package (PG-DSO-8).
Summary of Features
- 5.0 V Output Voltage
- PG-DSO8 Package
- Very Low Quiescent Current
- Output Current in Excess of 100mA
- Input-Output Differential Less than 0.6V
- Reverse Battery Protection
- Output Current Limitation
- Over temperature Shutdown
- Mirror-Image Insertion Protection
- Needs only small Output Capacitor C OUT = 10 µF
- Green Product (RoHS compliant)
Benefits
- Compatible to Industry Market Standard Device *2931
Potential Applications
- Industrial Automation
- Medical & Healthcare
- Telecom
- Building Automation
- White Goods
- Heating & Cooling Systems (HVAC)
- Security / Access Control