600V CoolMOS™ G7
Infineon Technologies introduces the 600 V CoolMOS™ C7 Gold (G7) technology in surface mount device (SMD) with bottom-side cooling TO-Leadless (TOLL). The 600 V CoolMOS™ G7 family is now available also in Infineon’s latest top-side cooling package innovation, the Double DPAK (D-DPAK) package.
The CoolMOS™ G7 for the first time brings together the benefits of the improved 600 V CoolMOS™ C7 technology, 4-pin Kelvin source capability and the improved thermal properties of the TO-Leadless and D-DPAK packages to enable an SMD solution for high current hard switching topologies such as power factor correction (PFC) up to 3 kW and for 600 V CoolMOS™ G7 also for resonant circuits such as high end LLC.
The most notable customer benefits are a higher efficiency due to the improved CoolMOS™ G7 technology, faster switching due to the package low parasitic source inductance and the 4-pin Kelvin source concept, improved power density due to low RDS(on) in small footprint and production cost reduction through quicker assembly times by moving to SMD.
600 V CoolMOS™ G7 power MOSFETs - benefits to the customer
![](/export/sites/default/_images/product/power/Power-MOSFETs/G7-dpak-toll-footprint.JPG_1685772043.jpg)
- Higher efficiency due to the improved CoolMOS™ G7 technology and faster switching due to the package low parasitic source inductance and the 4-pin Kelvin source concept
- Improved power density due to low RDS(on) in small footprint by either replacing TO packages (height restrictions) or paralleling SMD packages due to thermal or RDS(on) requirements
- Production cost reduction by moving to SMD through quicker assembly times
Parameter | Package | RDS(on)(max) [mΩ] |
QG(typ)[nC] | Coss(typ)[pF] |
Competitor A 600 V | D²PAK | 99 | 100 | 156 |
600 V CoolMOS™ C7 Gold (G7) | TOLL | 102 | 34 | 27 |
Comparison | 30% footprint reduction | Similar RDS(on) for comparison | 66% lower than competitor | 83% lower than competitor |
Parameter | Footprint [mm²] | R DS(on)(max) [mΩ] |
Source inductance [nH] | Kelvin source feature |
D²PAK | 150 | 87* | 5 | No |
TOLL | 115 | 28 | 1 | Yes |
Comparison | 30% footprint reduction | 68% lower RDS(on) | 80% lower inductance | Benefits in Kelvin source for efficiency and ease-of-use |
*Best competitor