IAUCN04S6N007T Infineon introduces its new top side cooling package SSO10T TSC in combination with its leading edge OptiMOS™ MOSFET technology
Overview
This innovative TSC package enables best cooling, high power density optimized system costs
An initial portfolio offering starts with 4 products in OptiMOSTM 6 40V and is extended soon.
RDS (on) max ranges from 1.73 mΩ down to 0.75 mΩ.
SSO10T TSC package is JEDEC listed for open market use and wide 2nd source compatibility.
Summary of Features
- Direct cooling path to ECU housing
- Improves Zth by -20% up to -50%
- Improves Rth by -20% up to -50%
- Enables double sided PCB design
- Provides higher application currents
- SSO10T TSC is JEDEC listed
for open market and 2nd source compatibility
Benefits
- Best Cooling Performance
- Not heat transfer into PCB
- Very compact PCB design
- Reduces system area
- Reduces cooling efforts & costs
(no more vias) - Reduces system costs & design efforts
- High power density & efficiency
Potential Applications
- Electric power steering
- Power disconnect switches
- Zone control units
- E-fuse box
- DC/DC
- ABS Braking, e-Booster
- all automotive applications
- BLDC drives in a wide variety
Training
![Introducing Infineon’s Dual Gate MOSFET for power distribution applications](/export/sites/default/_images/product/power/eLearning/Introducing-Infineons-Dual-Gate-MOSFET-for-power-distribution-applications.png_1779873395.png)
- Infineon’s Dual Gate MOSFET (IAUTN08S5N012L) is an 80 V product with an RDS of 1.15 milliohms, making it an ideal choice for use in disconnect switches
- Learn more about this product and its use in power distribution applications in this training
![](/export/sites/default/_images/product/trainings/Infineons-Quality-Requirement-Categories-for-low-voltage-Power-MOSFETs.png_1757708891.png)
- Be familiar with Infineon’s measures to reduce the failure rate and to prove the quality level of a product
- Identify the right product based on given target application requirements
![](/export/sites/default/media/eLearning/Automotive/GettingStarted_Automotive_MOSFETs/Screenshot-2024-02-15-173230-1.png_1758632412.png)
- Get to know today`s fast growing automotive MOSFET market.
- Know more about Infineon`s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications.
![](/export/sites/default/media/eLearning/Automotive/Goingbeyond_WBT/Screenshot-2024-02-15-172702-1.png_1779873395.png)
- Learn how Infineon defines a true culture of quality.
- Get to know Infineon`s Zero Defect approach and how Infineon goes beyond the requiriments when it comes to automotive MOSFET qulification.
![](/export/sites/default/media/eLearning/Automotive/Understanding_Automotive_MOSFET_Data_Sheets/Screenshot-2024-02-15-165848-1.png_1758632412.png)
- Get to know Infineon’s Automotive MOSFET data sheet.
- Improve your understanding of the parameters and diagrams in the document, which will help you better evaluate the device’s limits and capabilities.
![](/export/sites/default/media/eLearning/Automotive/Infineon_Solutions_48V_System/Screenshot-2024-02-15-164342.png_1758632412.png)
- Know the different 48 V applications for the new drivetrain architectures.
- Get an overview of Infineon`s comprehensive MOSFET portfolio.
![](/export/sites/default/media/eLearning/Automotive/Emerging-DC-DC-converter-applications/Screenshot-2024-02-15-171530-1.png_1756785370.png)
- Have an overview of the converters needed in electric vehicles.
- Analyze the 2-quadrant converter topology in buck and boost mode and the half-bridge converter with center tap rectification topology.
![](/export/sites/default/media/eLearning/Automotive/Screenshot-2024-02-15-162532.png_1758632412.png)
- Recognize the different types of setups in the data sheets.
- Be able to calculate the junction-to-ambient thermal resistance value, the power losses, and the static DC current.
Support