IAUCN10S7N074 100 V, N-Ch, 7.4 mΩ max, Automotive MOSFET, SSO8 (5x6), OptiMOS™ 7
Overview
IAUCN10S7N074 is an automotive MOSFET built with Infineon’s leading edge, power semiconductor technology; OptiMOS™ 7 100 V. This product is offered in our versatile, robust, high current SSO8 5x6 mm2 SMD package. It is designed specifically for high performance, high quality and the robustness needed for demanding automotive applications.
Summary of Features
- Low on-resistance, RDS(on)
- Leading edge FOM (RDS(on) x Qg)
- Fast switching times (turn on/off)
- High avalanche current capability
- High SOA ruggedness
- Tight threshold voltage, VGS(th), range
- Excellent thermal performance
- Low package resistance and inductance
- Unique fused source pins
- Extended qualification beyond AEC-Q101
- Enhanced electrical testing
- MSL1 up to 260°C peak reflow
Benefits
- Very low conduction losses
- Superior switching performance
- Highest power density in 5x6 mm2 package
- High power efficiency
- Small footprint & efficient cooling
- Well suited for parallel placement
- Increased design ruggedness
- Better solder joint reliability
- Designed for Automotive robustness
- High quality production for Automotive
Potential Applications
- LED Headlight
- Zonal 48 V to 12 V DC-DC converter
- 48V Pumps and Fans
- 48V Motor Control and other 48V Auxiliary loads
- HV to 48V DC-DC converter in electric vehicles
- 48V Electric Power Steering (EPS)
- 48V Systems
- 48V to 12V DC-DC converter
- 48V to 24V DC-DC converter
- 48V Power Distribution
- 48V Battery Management System (BMS) and Battery Disconnect
- Light Electric Vehicles (LEV) traction inverter, charger, BMS
Training
- OptiMOS™ 7 40 volts is Infineon’s new automotive MOSFET technology.
- It presents a 25 percent Ron improvement when compared to the previous OptiMOS™ 6.
- Get to know today`s fast growing automotive MOSFET market.
- Know more about Infineon`s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications.
- Learn how Infineon defines a true culture of quality.
- Get to know Infineon`s Zero Defect approach and how Infineon goes beyond the requiriments when it comes to automotive MOSFET qulification.
- Get to know Infineon’s Automotive MOSFET data sheet.
- Improve your understanding of the parameters and diagrams in the document, which will help you better evaluate the device’s limits and capabilities.
Support