IAUMN08S5N013G 80V, N-Ch, 1.3 mΩ max, Automotive MOSFET, mTOLG (8x8), OptiMOS™ 5
Overview
OptiMOS™ 5 80V automotive MOSFET offered in our new mTOLG 8x8mm2 SMD package. It is designed specifically for high performance, high quality and the robustness needed for demanding automotive applications. This mTOLG package MOSFETs is recommended for aluminum (Al) core IMS and copper (Cu) based metal substrates because of its enhanced TCoB performance.
Summary of Features
- Gullwing shaped leads
- Compatible with other 8x8mm2 packages
- Leading edge RDS(on)
- Fast switching times (turn on/off)
- Extended qualification beyond AEC-Q101
- Enhanced electrical testing
- 175°C operating temperature
- 100% Avalanche tested
Benefits
- Enhanced temperature cycling results
- Recommended for metal substrates
- Minimized conduction losses
- Excellent switching performance
- High power density
- Option to use second source of 8x8mm2
- Designed for automotive robustness
- High quality production for automotive
Potential Applications
- HV to 48V DC-DC converter in electric vehicles
- 48V to 12V DC-DC converter
- 48V Pumps and Fans
- 48V Systems
- 48V eTurbo
- 48V PTC heater, 48V Motor Control, and other 48V Auxiliary loads
- 48V Electric Power Steering (EPS)
- 48V to 24V DC-DC converter
- Traction inverter electric two/three wheeler
- 48V Power Distribution
- 48V MHEV Starter-Generator
Support