IPP120P04P4L-03 -40V, P-Ch, 3.4 mΩ max, Automotive MOSFET, TO-220, OptiMOS™-P2
Overview
Summary of Features
- P-channel - Logic Level - Enhancement mode
- AEC qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green package (RoHS compliant)
- 100% Avalanche tested
Benefits
- No charge pump required for high side drive.
- Simple interface drive circuit
- World's lowest RDSon at 40V
- Highest current capability
- Lowest switching and conduction power losses for highest thermal efficiency
- Robust packages with superior quality and reliability
- Standard packages TO-252, TO-263, TO-220, TO-262
Potential Applications
- High-Side MOSFETs for motor bridges (half-bridges, H-bridges, 3-phase-motors)
- Bridge configuration could be realized with 40V P-Channel as high side device with no need of charge pump
Videos
Training
- Introduce Infineon’s automotive MOSFETs for electric two-wheeler applications, its key features, benefits, as well as the technical support available
- Identify the target applications of electric two-wheelers that require automotive MOSFETs.
- Know how a typical battery protection switch works and the importance of MOSFET avalanche robustness
- Identify the best-in-class Infineon offerings of demo boards, MOSFETs and gate drivers
In this video, you will:
- Be familiar with top-side cooling, its uses and benefits
- Learn how you can get the most out of your TOLT package
- Infineon has been expanding the package portfolio for it’s high-performing OptiMOS™ MOSFETs.
- Do you know SSO10T, the latest addition to Infineon’s package family for OptiMOS™ MOSFETs?
- OptiMOS™ 7 40 volts is Infineon’s new automotive MOSFET technology.
- It presents a 25 percent Ron improvement when compared to the previous OptiMOS™ 6.
- Infineon’s Dual Gate MOSFET (IAUTN08S5N012L) is an 80 V product with an RDS of 1.15 milliohms, making it an ideal choice for use in disconnect switches
- Learn more about this product and its use in power distribution applications in this training
- Be familiar with Infineon’s measures to reduce the failure rate and to prove the quality level of a product
- Identify the right product based on given target application requirements
- Get to know today`s fast growing automotive MOSFET market.
- Know more about Infineon`s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications.
- Learn how Infineon defines a true culture of quality.
- Get to know Infineon`s Zero Defect approach and how Infineon goes beyond the requiriments when it comes to automotive MOSFET qulification.
- Get to know Infineon’s Automotive MOSFET data sheet.
- Improve your understanding of the parameters and diagrams in the document, which will help you better evaluate the device’s limits and capabilities.
- Know the different 48 V applications for the new drivetrain architectures.
- Get an overview of Infineon`s comprehensive MOSFET portfolio.
- Have an overview of the converters needed in electric vehicles.
- Analyze the 2-quadrant converter topology in buck and boost mode and the half-bridge converter with center tap rectification topology.
- Recognize the different types of setups in the data sheets.
- Be able to calculate the junction-to-ambient thermal resistance value, the power losses, and the static DC current.
Support