IPW65R150CFDA 650V, N-Ch, 150 mΩ max, Automotive MOSFET, PG-TO-247-3, CoolMOS™ CFDA
Overview
650V CoolMOS™ CFDA Superjunction (SJ) MOSFET is Infineon's second generation of market leading automotive qualified high voltage CoolMOS™ power MOSFETs. In addition to the well-known attributes of high quality and reliability required by the automotive industry, the 650V CoolMOS™ CFDA series provides also an integrated fast body diode.
Summary of Features
- First 650V automotive qualified technology with integrated fast body diode on the market
- Limited voltage overshoot during hard commutation – self limiting di/dt and dv/dt
- Low gate charge value Q g
- Low Q rr at repetitive commutation on body diode & low Q oss
- Reduced turn on and turn of delay times
- Compliant to AEC Q101 standard
Benefits
- Increased safety margin due to higher breakdown voltage
- Reduced EMI appearance and easy to design in
- Better light load efficiency
- Lower switching losses
- Higher switching frequency and/or higher duty cycle possible
- High quality and reliability
Potential Applications
- Unidirectional and bidirectional DC-DC converter
- Battery charger
- HID lighting
Videos
Training
- Get to know Infineon’s Automotive MOSFET data sheet
- Improve your understanding of the parameters and diagrams in the document, which will help you better evaluate the device’s limits and capabilities
- Know more about Infineon’s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications
- Understand why and how Infineon is strengthening its position in the 40 V MOSFET market, and be familiar with Infineon’s newest 60 V MOSFETs
Are you looking for a power MOSFET alternative and want to see what Infineon can offer? It has never been easier.
Quality
Support