2N7002
Overview
N-channel enhancement mode Field-Effect Transistor (FET), 60V, SOT-23
The 2N7002 is an n-channel enhancement mode MOSFET in a small surface mount package with superior switching performance. This product is particularly suited for low-voltage, low-current applications.
Summary of Features
- Enhancement mode
- Logic Level
- Avalanche rated
- Fast switching
- Pb-free lead-plating
- RoHS compliant
- Halogen-free
Potential Applications
- Consumer
- Power management functions
- DC-DC
- Motor control
- Logic level translators
- Power MOSFET gate drivers
- Onboard charger
- Other switching applications
Videos
Support