IPAN70R600P7S
Overview
Infineon's answer for flyback topologies
Developed to serve today’s and especially tomorrow’s trends in flyback topologies – the 700V CoolMOS™ P7 superjunction MOSFET series addresses the low power SMPS market, such as mobile phone chargers or notebook adapters by offering fundamental performance gains compared to superjunction technologies used today. By combining customers’ feedback with over 20 years of superjunction MOSFET experience, 700V CoolMOS™ P7 enables best fit for target applications in terms of:
- Efficiency and thermals
- Ease-of-use
- EMI behavior
Summary of Features
- Extremely low FOM R DS(on) x E oss; lower Q g, E on and E off
- Highly performant technology
- Low switching losses (E oss)
- Highly efficient
- Excellent thermal behavior
- Allowing high speed switching
- Integrated protection Zener diode
- Optimized V (GS)th of 3V with very narrow tolerance of ±0.5V
- Finely graduated portfolio
Benefits
- Cost competitive technology
- Up to 2.4% efficiency gain and 12K lower device temperature compared to C6 technology
- Further efficiency gain at higher switching speed
- Supporting less magnetic size with lower BOM costs
- High ESD ruggedness up to HBM Class 2 level
- Easy to drive and design-in
- Enabler for smaller form factors and high power density designs
- Excellent choice in selecting the best fitting product
Potential Applications
Videos
Training
Quality
Support