IPB60R145CFD7 600V CoolMOS™ CFD7 SJ MOSFET with integrated fast body diode in D2PAK package is the perfect choice for resonant high power topologies
Overview
This 600V CoolMOS™ CFD7 Superjunction MOSFET IPB60R145CFD7 in D2PAK package is Infineon's solution targeting resonant topologies in high power SMPS, such as server, telecom and EV charging stations. It features remarkable efficiency improvements as well as lowest FOM RDS(on) x Qg and EOSS.
Following the CFD2 SJ MOSFET family the CFD7 comes with reduced gate charge, improved turn-off behavior and up to 69% reduced reverse recovery charge compared to competitors.
Summary of Features
- Ultra-fast body diode
- Best-in-class reverse recovery charge (Qrr)
- Improved reverse diode dv/dt and dif/dt ruggedness
- Lowest FOM RDS(on) x Qg and EOSS
- Best-in-class RDS(on)/package combinations
Benefits
- Best-in-class hard commutation ruggedness
- Highest reliability for resonant topologies
- Highest efficiency with outstanding ease-of-use/performance trade-off
- Enabling increased power density solutions
Potential Applications
Complementary Products
Training
Quality
Support