IPD60R360CFD7
Overview
600V CoolMOS™ CFD7 Superjunction MOSFET with integrated fast body diode in DPAK package is the perfect choice for resonant high power topologies
The 600V CoolMOS™ CFD7 is Infineon’s latest high voltage superjunction MOSFET technology with integrated fast body diode, completing the CoolMOS™ 7 series. CoolMOS™ CFD7 comes with reduced gate charge (Qg), improved turn-off behavior and a reverse recovery charge (Qrr) of up to 69% lower compared to the competition, as well as the lowest reverse recovery time (trr) in the market.
Summary of Features
- Ultra-fast body diode
- Best-in-class reverse recovery charge (Qrr)
- Improved reverse diode dv/dt and dif/dt ruggedness
- Lowest FOM RDS(on) x Qg and Eoss
- Best-in-class RDS(on)/package combinations
Benefits
- Best-in-class hard commutation ruggedness
- Highest reliability for resonant topologies
- Highest efficiency with outstanding ease-of-use/performance trade-off
- Enabling increased power density solutions
Potential Applications
Videos
Training
Support