IPDQ60R022S7 Low RDS(on) 600V SJ MOSFET in the efficient top-side- cooled QDPAK, ideal for low-frequency switching applications & solid-state solutions
Overview
The 600V CoolMOS™ S7 SJ MOSFET family is optimized for low conduction losses and features the lowest RDS(on) in the market when it comes to high-voltage SJ MOSFETs in a compact SMD package. It comes with an unprecedented RDS(on) x price figure of merit and is a perfect fit for solid-state circuit breakers and relays, PLCs, battery protection, and active bridge rectification in high-power power supplies. The top side cooling minimizes conduction losses and maximizes power density, with the most efficient SMD cooling.
Summary of Features
- Low RDS(on)
- Compact top-side-cooled QDPAK package
- Optimized for conduction performance
- Improved thermal resistance
- High pulse current capability
- Kelvin-source pin improves switching performance at high current
Benefits
- Minimizes conduction losses
- Increases energy efficiency
- More compact and easier designs
- Eliminates or reduces heat sinks in solid-state design
- Lower TCO cost or BOM cost
Potential Applications
- SMPS
- Solar energy systems
- Battery and equipment protection
- Solid state relays (SSR) and solid state circuit breakers (SSCB)
- Indoor commercial lighting control
- UPS
- Low speed electric vehicles (LSEV)
- Programmable logic controllers (PLC)
- Room air conditioning
Videos
Quality
Support