IPLK70R1K4P7
700 V CoolMOS™ P7 superjunction MOSFET in ThinPAK 5x6 package
The CoolMOS™ P7 superjunction (SJ) MOSFET family is designed to address typical challenges in the low-power SMPS market, by offering excellent performance and ease-of-use, enabling improved form factors and price competitiveness. The ThinPAK 5x6 package is characterized by a very small footprint of 5x6 mm² and a very low profile with a height of 1 mm. Together with its benchmark low parasitics, these features lead to significantly smaller form factors and help to boost power density. This combination makes CoolMOS™ P7 in ThinPAK 5x6 a perfect fit for its target applications. The 700V CoolMOS™ P7 family is optimized for flyback topologies.
Summary of Features
- Best-in-class FOM RDS(on) * Eoss; reduced Qg, Ciss and Coss
- Best-in-class DPAK RDS(on) of 280mΩ
- Best-in-class V(GS)th of 3V and smallest V(GS)th variation of ± 0.5V
- Integrated Zener diode ESD protection up to Class 2 (HBM)
- Best-in-class quality and reliability
- Low EMI
- Wide range of RDS(on) values
- Fully optimized portfolio
Benefits
- 0.1% to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature as compared to CoolMOS™ C3
- Enabling higher power density designs, BOM savings and lower assembly cost
- Easy to drive and to design-in
- Power density improvement compared to latest CoolMOS™ charger technology
- Better production yield by reducing ESD related failures
- Less production issues and reduced field returns
- Easy to select right parts for fine tuning of designs
Potential Applications
- High density Charger and Adapter
- USB-PD
- Audio
- Industrial SMPS
- AUX power