IPN70R2K1CE
Overview
Best price-performance superjunction MOSFET for consumer and lighting applications
CoolMOS™ CE is a technology platform of Infineon´s market leading high voltage power MOSFET designed according to the superjunction principle (SJ) and conceived to fulfill consumer requirements. With the extended family, Infineon offers 600V, 650V and 700V devices targeting low power chargers for mobile devices and power tools, LCD, LED TV and LED lighting applications.
Summary of Features
- Thermal behavior
- ≤ 90°C on device, open case
- ≤ 50°C/70°C close case temperature
- EMI within EN55022B standard
- Ease of use and fast design-in
Benefits
- Low conduction losses from large margin between R DS(on) typical to nominal
- Low switching losses from optimized output capacitance (E oss)
- Optimized EMI to balance switching speed and EMI behavior
- Good controllability given the integrated R g
Potential Applications
Videos
Quality
Support