IPP60R065S7
Overview
Infineon’s best price performance Superjunction MOSFET for low frequency switching applications in TO-220 package
With a design optimized for low conduction losses, the 600V CoolMOS™ S7 Superjunction MOSFET (IPP60R065S7) in TO-220 features an optimal RDS(on) x price for low switching frequency applications, such as active bridge rectifiers, in-rush relays, PLCs, HV DC lines, power solid state relays and solid state circuit breakers. The 600V CoolMOS™ S7 SJ MOSFET achieves higher energy efficiency and reduces BOM expenses.
Summary of Features
- Optimized for conduction performance
- Improved thermal resistance
- High pulse current capability
Benefits
- Minimize conduction losses
- Increase energy efficiency
- More compact and easier designs
- Eliminate or reduce heat sink in solid state design
- Lower total cost of ownership (TCO) or bill-of-material (BOM) cost
Potential Applications
- SMPS
- Solar energy systems
- Battery and equipment protection
- Solid state relays (SSR) and solid state circuit breakers (SSCB)
- Indoor commercial lighting control
- UPS
- Low speed electric vehicles (LSEV)
- Programmable logic controllers (PLC)
- Room air conditioning
Quality
Support