IPP60R099P7
Overview
Optimized power MOSFETs merging high energy efficiency with ease-of-use
The 600V CoolMOS™ P7 is the successor to the 600V CoolMOS™ P6 series. It continues to balance the need for high efficiency against the ease-of-use in the design process. The best-in-class R onxA and the inherently low gate charge (Q G) of the CoolMOS™ 7th generation platform ensure its high efficiency.
Summary of Features
Efficiency
- 600V P7 enables excellent FOM R DS(on)xE oss andR DS(on)xQ G
Ease-of-use
- ESD ruggedness of ≥ 2kV (HBM class 2)
- Integrated gate resistor R G
- Rugged body diode
- Wide portfolio in through hole and surface mount packages
- Both standard grade and industrial grade parts are available
Benefits
Efficiency
- Excellent FOMs R DS(on)xQ G/R DS(on)xE oss enable higher efficiency
Ease-of-use
- Ease-of-use in manufacturing environments by stopping ESD failures occurring
- Integrated R G reduces MOSFET oscillation sensitivity
- MOSFET is suitable for both hard and resonant switching topologies such as PFC and LLC
- Excellent ruggedness during hard commutation of the body diode seen in LLC topology
- Suitable for a wide variety of end applications and output powers
- Parts available suitable for consumer and industrial applications
Potential Applications
- TV power supply
- Industrial SMPS
- Server
- Telecom
- Lighting
Videos
Training
Quality
Support