IPT60R040S7
Overview
Infineon’s best price performance 600V CoolMOS™ S7 Superjunction MOSFET for low frequency switching applications in TO-Leadless (TOLL) package
Infineon’s 600V CoolMOS™ S7 Superjunction MOSFET (IPT60R040S7) in TO-Leadless (Pb-free) package features a design optimized for low conduction performance. The IPT60R040S7 boasts the best RDS(on) x price for low frequency switching applications, like active bridge rectification, inverter stages, in-rush relays, PLCs, HV DC lines, power solid state relay (SSR) and solid state circuit breakers (SSCB). This 600V CoolMOS™ S7 SJ MOSFET comes with enhanced energy efficiency and lower BOM expenses.
Summary of Features
- Low RDS(on) in SMD packages
- Optimized for conduction performance
- Improved thermal resistance
- High pulse current capability
- Kelvin source pin improves switching performance at high current
- The TOLL package is MSL1 compliant, total Pb-free and has easy visual inspection leads
Benefits
- Minimize conduction losses
- Increase energy efficiency
- More compact and easier designs
- Eliminate or reduce heat sink in solid state design
- Lower total cost of ownership (TCO) or bill-of-material (BOM) cost
Potential Applications
- SMPS
- Solar energy systems
- Battery and equipment protection
- Solid state relays (SSR) and solid state circuit breakers (SSCB)
- Indoor commercial lighting control
- UPS
- Low speed electric vehicles (LSEV)
- Programmable logic controllers (PLC)
- Room air conditioning
Videos
Training
Quality
Support