IPT60R065S7
Overview
Infineon’s best price performance 600V CoolMOS™ S7 Superjunction MOSFET in TO-Leadless (TOLL) package
The 600V CoolMOS™ S7 Superjunction MOSFET (IPT60R065S7) is ideally suited for low frequency switching applications. The design of the IPT60R065S7 enables low conduction losses as well as better thermal resistance. This 600V CoolMOS™ SJ MOSFET targets applications such as active bridge rectifiers, inverter stages, in-rush relays, PLCs, HV DC lines, power solid state relays and solid state circuit breakers. The 600V CoolMOS™ S7 SJ MOSFET in TOLL (Pb-free) package benefits in increased energy efficiency and erases heat sink in solid state design.
Summary of Features
- Low RDS(on) in SMD packages
- Optimized for conduction performance
- Improved thermal resistance
- High pulse current capability
- Kelvin source pin improves switching performance at high current
- The TOLL package is MSL1 compliant, total Pb-free and has easy visual inspection leads
Benefits
- Minimize conduction losses
- Increase energy efficiency
- More compact and easier designs
- Eliminate or reduce heat sink in solid state design
- Lower total cost of ownership (TCO) or bill-of-material (BOM) cost
Potential Applications
- SMPS
- Solar energy systems
- Battery and equipment protection
- Solid state relays (SSR) and solid state circuit breakers (SSCB)
- Indoor commercial lighting control
- UPS
- Low speed electric vehicles (LSEV)
- Programmable logic controllers (PLC)
- Room air conditioning
Videos
Training
Quality
Support