IPT60R125G7
Overview
A new SMD package using Kelvin source concept
For the first time the CoolMOS™ C7 Gold superjunction MOSFET series (G7) brings together the benefits of the improved 600V CoolMOS™ C7 Gold technology, 4pin Kelvin source capability and the improved thermal properties of the TO-Leadless (TOLL) package to enable a possible SMD solution for high current hard switching topologies such as power factor correction (PFC) up to 3kW and for resonant circuits such as high end LLC.
Summary of Features
CoolMOS™ C7 Gold SJ MOSFET
- Gives best-in-class FOM R DS(on)xE oss and R DS(on)xQ G
- Enables best-in-class R DS(on) in smallest footprint
TO-Leadless package
- Inbuilt 4 th pin Kelvin source configuration and low parasitic source inductance (~1nH)
- Is MSL1 compliant, total Pb-free, has easy visual inspection grooved leads
- Enables improved thermal performance R th
Benefits
- Higher efficiency due to the improved C7 Gold technology and faster switching due to the package low parasitic source inductance and the 4pin Kelvin source concept
- Improved power density due to low R DS(on) in small footprint, by either replacing TO-packages (height restrictions) or paralleling SMD packages due to thermal or R DS(on) requirements
- Production cost reduction by moving to SMD through quicker assembly times
Potential Applications
- Telecom
- Server
- Solar
- Industrial SMPS
Videos
Quality
Support