IPW65R029CFD7
Overview
The 650V CoolMOS™ CFD7 superjunction MOSFET with integrated fast body diode in TO-247 package is the perfect choice for resonant high power topologies
Infineon’s 650V CoolMOS™ CFD7 superjunction MOSFET IPW65R029CFD7 in TO-247 package is ideally suited for resonant topologies in industrial applications, such as server, telecom, solar, and EV-charging stations, in which it enables significant efficiency improvements compared to competition. As a successor to the CFD2 SJ MOSFET family, it comes with reduced gate charge, improved turn-off behavior, and reduced reverse recovery charge enabling highest efficiency and power density as well as additional 50V breakdown voltage.
Summary of Features
- Ultrafast body diode and very low Qrr
- 650V breakdown voltage
- Significantly reduced switching losses compared to competition
- Lowest RDS(on) dependency over temperature
Benefits
- Excellent hard-commutation ruggedness
- Extra safety margin for designs with increased bus voltage
- Enabling increased power density
- Outstanding light-load efficiency in industrial SMPS applications
- Improved full-load efficiency in industrial SMPS applications
- Price competitiveness compared to alternative offerings in the market
Training
Quality
Support