BSC004NE2LS5
Overview
OptiMOS™ 5 low-voltage power MOSFET 25V
With this OptiMOSTM 5 power MOSFET 25V, Infineon offers benchmark solutions by enabling highest power density and energy efficiency, both in stand by and full operation. The BSC004NE2LS5 in SuperSO8 package offers BiC RDS(on) of 0.45mOhm.
Summary of Features
- Best-in-class on-state resistance
- Benchmark switching performance (lowest figure of merits RDS(on) x Qg and RDS(on) x Qgd)
- RoHS compliant and halogen free
- Specific part optimized for Oring circuits, offering lowest RDS(on)
Benefits
- Highest efficiency
- Highest power density in SuperSO8 package
- Reduction of overall system costs
Potential Applications
Quality
Support