BSC005N03LS5I
Overview
OptiMOS™ 5 low-voltage power MOSFET 30V
With this OptiMOSTM 5 power MOSFET 30V, Infineon offers benchmark solutions by enabling highest power density and energy efficiency, both in stand by and full operation. The BSC005N03LS5I in SuperSO8 package offers BiC RDS(on) of 0.55mOhm.
Summary of Features
- Best-in-class on-state resistance
- Benchmark switching performance (lowest figure of merits RDS(on) x Qg and RDS(on) x Qgd)
- RoHS compliant and halogen free
- One part with integrated Schottky-like diode and one version for reduced leakage current
Benefits
- Highest efficiency
- Highest power density in SuperSO8 package
- Reduction of overall system costs
Potential Applications
Quality
Support