BSC010N04LS6
Overview
OptiMOS™ 6 40 V power MOSFETs combining best-in-class RDS(on) with superior switching performance
The OptiMOS™ 6 power MOSFET 40 V family is optimized for a variety of applications and circuits, such as synchronous rectification in switched mode power supplies (SMPS) in servers, desktop PCs, wireless chargers, quick chargers and ORing circuits.
Improvements in on-state resistance (RDS(on)) and figure of merits (FOM - RDS(on) x Qg and Qgd) enable designers to increase efficiency, allowing easier thermal design and less paralleling, leading to system cost reduction.
Summary of Features
- Compared to alternative products:
- RDS(on) reduced by 30%
- Improved FOM Qg x RDS(on) by 29%
- Improved FOM Qgd x RDS(on) by 46%
- Optimized for synchronous rectification
- Suited for ORing circuits
- RoHS compliant - halogen free
- MSL1 rated
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- Very low voltage overshoot
- Reduced need for snubber circuit
- System cost reduction
Potential Applications
![Infineon package picture SuperSO8 fused leads TDSON-8](/export/sites/default/_images/product/power/Power-MOSFETs/Infineon_package_SuperSO8-fused-leads_TDSON-8-17.jpg_1784491000.jpg)
Quality
Support