BSC011N03LST
Overview
OptiMOS™ 5 power MOSFET with enhanced temperature rating for improved robustness
OptiMOS™ 5 power MOSFET in SuperSO8 package offers the latest technology together with temperature improvements in the package. This new combination enables higher power density as well as improved robustness.
Compared to lower rated devices, the 175°C TJ_MAX feature offers either more power at a higher operating junction temperature or longer lifetime at the same operating junction temperature. Furthermore, 20% improvement in the safe operating area (SOA) is achieved. This new package feature is the perfect fit for applications such as telecom, motor drives and server.
Summary of Features
- Low RDS(on)
- Optimized for synchronous rectification
- Enhanced 175°C capability in SuperSO8
Benefits
- Longer life time
- Highest efficiency and power density
- Highest system reliability
- Thermal robustness
Potential Applications
- Motor drives
- Server
- Telecom
Quality
Support