BSC012N06NS
Overview
OptiMOS™ power MOSFETs in SuperSO8 package
Infineon's OptiMOS™ MOSFETs in SuperSO8 package extend OptiMOS™ 3 and 5 product portfolio and enable higher power density in addition to improved robustness, responding to the need for lower system cost and increased performance.
Low reverse recovery charge (Qrr) improves the system reliability by providing a significant reduction of voltage overshoot, which minimizes the need for snubber circuits, resulting in less engineering cost and effort.
Summary of Features
- Lowest RDS(on) enables highest power density and efficiency
- Higher operating temperature rating to 175°C for increased reliability
- Low RthJC for excellent thermal behavior
- Lower reverse recovery charge (Qrr)
Benefits
- Lower full load temperature
- Less paralleling
- Reduced overshoot
- Increased system power density
- Smaller size
- System cost reduction
- Engineering costs and effort reduction
Potential Applications
Training
Quality
Support